Product specifications
Characteristic | Value | Description |
|---|---|---|
| D1P Product | D1P | D1P |
| Displacement | 065 | 65cc/rev max/variable displacement |
| Rotation | R | Right hand - clockwise |
| Product version | A | A: Product version A |
| Control type | TPSN | Power control + pressure compensated control + load sensing control |
| Input shaft | S | Spline Shaft SAE J744, D1P065 14T 12/24 DP, D1P130~290 13T 8/16 DP |
| Front mounting flange | C5 | SAE J744 127-4 (C) |
| Endcap | N4 | Radial side flange ports inlet: SAE J518, 2 inch, M12x1.75 outlet: SAE J518, 3/4 inch, M10x1.5 without impeller |
| Auxiliary flange | NN | NN: No auxiliary flange |
| Power control setting | 035 | 35 kW power control setting @ 1500 rpm |
| Pressure compensator setting | 350 | 350 bar pressure compensated control setting |
| Load sense setting | 20 | 20: Factory setting: 20 bar |
| Hydraulic displacement control start pressure setting | NN | NN: No HDC |
| Maximum displacement setting | FS | 100% of maximum displacement |
| Minimum displacement setting | FS | FS: 0% MAX DISP LIMIT SETTING |
| Special hardware | NNN | NNN: None |
| Special feature | NNN | Black paint, Danfoss tag, format A, without control oil filter |
| Auxiliary flange | NN | NN: No auxiliary flange |
| Control type | TPSN | Power control + pressure compensated control + load sensing control |
| D1P Product | D1P | D1P |
| Displacement | 065 | 65cc/rev max/variable displacement |
| Endcap | N4 | Radial side flange ports inlet: SAE J518, 2 inch, M12x1.75 outlet: SAE J518, 3/4 inch, M10x1.5 without impeller |
| Front mounting flange | C5 | SAE J744 127-4 (C) |
| Hydraulic displacement control start pressure setting | NN | NN: No HDC |
| Input shaft | S | Spline Shaft SAE J744, D1P065 14T 12/24 DP, D1P130~290 13T 8/16 DP |
| Load sense setting | 20 | 20: Factory setting: 20 bar |
| Maximum displacement setting | FS | 100% of maximum displacement |
| Minimum displacement setting | FS | FS: 0% MAX DISP LIMIT SETTING |
| Power control setting | 035 | 35 kW power control setting @ 1500 rpm |
| Pressure compensator setting | 350 | 350 bar pressure compensated control setting |
| Product version | A | A: Product version A |
| Rotation | R | Right hand - clockwise |
| Special feature | NNN | Black paint, Danfoss tag, format A, without control oil filter |
| Special hardware | NNN | NNN: None |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
