Product specifications
Characteristic | Value | Description |
|---|---|---|
| D1P Product | D1P | D1P variable axial piston pump |
| Displacement | 065 | 65cc/rev max/variable displacement |
| Rotation | R | Right hand - clockwise |
| Product version | A | Product version A |
| Control type | TPSN | Power control + pressure compensated control + load sensing control |
| Input shaft | P | Straight Keyed Shaft DIN6885, D1P065 AS10x8x56, D1P130~160 AS14x9x80,D1P193 AS16x10x100, D1P260&290 AS18x11x100 |
| Front mounting flange | C5 | SAE J744 127-4 (C) |
| Endcap | N4 | Radial side flange ports inlet: SAE J518, 2 inch, M12x1.75 outlet: SAE J518, 3/4 inch, M10x1.5 without impeller |
| Auxiliary flange | B1 | SAE J744 101-2 (B), spline coupling: 7/8in 13 tooth 16/32 diametrical pitch |
| Power control setting | 055 | 55 kW power control setting @ 1500 rpm |
| Pressure compensator setting | 200 | 200 bar pressure compensated control setting |
| Load sense setting | 17 | 17 bar load sensing control setting |
| Hydraulic displacement control start pressure setting | NN | No hydraulic displacement control |
| Maximum displacement setting | FS | 100% of maximum displacement |
| Minimum displacement setting | FS | 0% of displacement |
| Special hardware | NNN | No special hardware |
| Special feature | NNN | Black paint, Danfoss tag, format A, without control oil filter |
| Auxiliary flange | B1 | SAE J744 101-2 (B), spline coupling: 7/8in 13 tooth 16/32 diametrical pitch |
| Control type | TPSN | Power control + pressure compensated control + load sensing control |
| D1P Product | D1P | D1P variable axial piston pump |
| Displacement | 065 | 65cc/rev max/variable displacement |
| Endcap | N4 | Radial side flange ports inlet: SAE J518, 2 inch, M12x1.75 outlet: SAE J518, 3/4 inch, M10x1.5 without impeller |
| Front mounting flange | C5 | SAE J744 127-4 (C) |
| Hydraulic displacement control start pressure setting | NN | No hydraulic displacement control |
| Input shaft | P | Straight Keyed Shaft DIN6885, D1P065 AS10x8x56, D1P130~160 AS14x9x80,D1P193 AS16x10x100, D1P260&290 AS18x11x100 |
| Load sense setting | 17 | 17 bar load sensing control setting |
| Maximum displacement setting | FS | 100% of maximum displacement |
| Minimum displacement setting | FS | 0% of displacement |
| Power control setting | 055 | 55 kW power control setting @ 1500 rpm |
| Pressure compensator setting | 200 | 200 bar pressure compensated control setting |
| Product version | A | Product version A |
| Rotation | R | Right hand - clockwise |
| Special feature | NNN | Black paint, Danfoss tag, format A, without control oil filter |
| Special hardware | NNN | No special hardware |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
