Product specifications
Characteristic | Value | Description |
|---|---|---|
| Aux mount output shaft | AF | 2 BOLT A (SAE J744-82-2) W/ 17T 16/32DP SPLINED SHAFT (ANS B92.1A-1976) |
| Brand | DANFOSS | Danfoss |
| Code title | PVH | VICKERS PRESSURE COMPENSATED/PRESSURE FLOW COMPENSATED OPEN CIRCUIT PISTON PUMP |
| Control special features | 00 | NO CONTROL SPECIAL FEATURES |
| Controller type | A | PRESSURE COMPENSATOR |
| Customer identification | 0 | NONE - MARK ASSEMBLY NUMBER, COMPLETE MODEL CODE AND BUILD DATE CODE ON PLATE |
| Design code | A | FIRST DESIGN |
| Diagnostic pressure ports | 0 | NO DIAGNOSTIC PRESSURE PORT |
| Displacement | 74 | 73,7 CM3/R [4.50 IN3/R] |
| Drain port size location | 1 | .750-16 UNF-2B SAE O-RING PORT - BOTTOM (TOP PLUGGED) |
| Flow comp unload valve | 00 | NO FLOW COMPENSATION SETTING OR UNLOAD VALVE STANDBY |
| Front mounting input shaft | 13 | 4 BOLT C (SAE J744-127-4) WITH 38.1 [1.50] DIA STRAIGHT KEYED SHAFT (KEY INCLUDED), 62.0 [2.44] SHAFT EXTENSION |
| Input shaft rotation | R | RIGHT-HAND ROTATION (CW) RIGHT SIDE SUCTION PORT, LEFT SIDE PRESSURE PORT |
| Main ports size location | AA | SIDE PORTS; SUCTION - 2.000 SAE 4-BOLT SPLIT FLANGE PORT STANDARD PRESSURE SERIES (CODE 61) WITH 1/2-13 UNC-2B THREADS; PRESSURE- 1.000 SAE 4-BOLT SPLIT FLANGE PORT STANDARD PRESSURE SERIES (CODE 61) WITH 3/8-16 UNC-2B THREADS |
| Maximum displacement option | 1 | STANDARD DISPLACEMENT |
| Paint | 01 | BLUE PRIMER |
| Pressure compensator setting | 7 | 66-74 BAR [957-1073 LBF/IN2] |
| Product height in | 10.590 | |
| Product height mm | 268.986 | |
| Product length in | 14.510 | |
| Product length mm | 368.554 | |
| Product width in | 8.820 | |
| Product width mm | 224.028 | |
| Shaft seal | 1 | SINGLE, ONE-WAY SHAFT SEAL, FLUOROCARBON |
| Special features | AB | Q250 VALVE PLATE |
| Torque sensing other comp | 00 | NO TORQUE SENSING SETTING OR OTHER COMPENSATION |