Product specifications
Characteristic | Value | Description |
|---|---|---|
| Aux mount output shaft | 00 | NO AUXILIARY MOUNTING OR OUTPUT SHAFT |
| Brand | DANFOSS | Danfoss |
| Code title | PVH | VICKERS PRESSURE COMPENSATED/PRESSURE FLOW COMPENSATED OPEN CIRCUIT PISTON PUMP |
| Control special features | AD | LS AIR BLEED |
| Controller type | B | PRESSURE AND FLOW COMPENSATOR |
| Customer identification | 3 | CATERPILLAR - MARK CUSTOMER PART NUMBER AND BUILD DATE CODE ON PLATE |
| Design Code | A | FIRST DESIGN |
| Diagnostic pressure ports | 0 | NO DIAGNOSTIC PRESSURE PORT |
| Displacement | 74 | 73,7 CM3/R [4.50 IN3/R] |
| Drain port size location | 1 | .750-16 UNF-2B SAE O-RING PORT - BOTTOM (TOP PLUGGED) |
| Flow comp unload valve | 21 | 20-22 BAR [290-319 LBF/IN2] |
| Front mounting input shaft | 55 | C MOUNT WITH (4) M14 X 2 THREADS (SAE J744-127-4) WITH 31.8 [1.25] DIA TAPERED KEYED SHAFT (KEY NOT INCLUDED) & .750-16 UNF-2AEXT THREAD (NUT NOT INCLUDED), 71.8 [2.83] SHAFT EXTENSION |
| Input shaft rotation | L | LEFT-HAND ROTATION (CCW) LEFT SIDE SUCTION PORT, RIGHT SIDE PRESSURE PORT |
| Main ports size location | AB | SIDE PORTS; SUCTION - 2.000 SAE 4-BOLT SPLIT FLANGE PORT STANDARD PRESSURE SERIES (CODE 61) WITH M12 X 1.75 THREADS; PRESSURE -1.000 SAE 4-BOLT SPLIT FLANGE PORT STANDARD PRESSURE SERIES (CODE 61) WITH M10 X 1.50 THREADS |
| Maximum displacement option | 1 | STANDARD DISPLACEMENT |
| Paint | 08 | CATERPILLAR YELLOW |
| Pressure compensator setting | 24 | 236-244 BAR [3423-3539 LBF/IN2] |
| Product height in | 10.590 | |
| Product height mm | 268.986 | |
| Product length in | 14.270 | |
| Product length mm | 362.458 | |
| Product width in | 8.820 | |
| Shaft seal | 1 | SINGLE, ONE-WAY SHAFT SEAL, FLUOROCARBON |
| Special features | 00 | NO SPECIAL FEATURES |
| Torque sensing other comp | 00 | NO TORQUE SENSING SETTING OR OTHER COMPENSATION |