Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Mobile pumps
Mobile piston pumps
Mobile open-circuit piston pumps
PVH and PVE open-circuit piston pumps
02-136953
PVH098R02AJ30A070000001001AB010A
02-136953
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
02-136953
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
10.770
Product height mm
273.558
Product length in
14.940
Product length mm
379.476
Product width in
9.170