Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Mobile pumps
Mobile piston pumps
Mobile open-circuit piston pumps
PVH and PVE open-circuit piston pumps
02-137644
PVH131L16AF30B252000001A D100010A
02-137644
Where to buy
Export PDF
Tools
Add to comparison
02-137644
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
11.290
Product height mm
286.766
Product length in
17.040
Product length mm
432.816
Product width in
10.000
Product width mm
254.000