Product specifications
Characteristic | Value | Description |
|---|---|---|
| Aux mount output shaft | 00 | NO AUXILIARY MOUNTING OR OUTPUT SHAFT |
| Brand | DANFOSS | Danfoss |
| Code title | PVH | VICKERS PRESSURE COMPENSATED/PRESSURE FLOW COMPENSATED OPEN CIRCUIT PISTON PUMP |
| Control special features | 00 | NO CONTROL SPECIAL FEATURES |
| Controller type | B | PRESSURE AND FLOW COMPENSATOR |
| Customer identification | 3 | CATERPILLAR - MARK CUSTOMER PART NUMBER AND BUILD DATE CODE ON PLATE |
| Design code | A | FIRST DESIGN |
| Diagnostic pressure ports | 0 | NO DIAGNOSTIC PRESSURE PORT |
| Displacement | 57 | 57,4 CM3/R [3.50 IN3/R] |
| Drain port size location | 1 | .750-16 UNF-2B SAE O-RING PORT - BOTTOM (TOP PLUGGED) |
| Flow comp unload valve | 17 | 16-18 BAR [232-261 LBF/IN2] |
| Front mounting input shaft | 10 | 4 BOLT C (SAE J744-127-4) WITH 14T 12/24 DP SPLINED SHAFT, 73.2 [2.88] SHAFT EXTENSION AND 49.0 [1.93] SPLINE LENGTH |
| Input shaft rotation | L | LEFT-HAND ROTATION (CCW) LEFT SIDE SUCTION PORT, RIGHT SIDE PRESSURE PORT |
| Main ports size location | AA | SIDE PORTS; SUCTION - 2.000 SAE 4-BOLT SPLIT FLANGE PORT STANDARD PRESSURE SERIES (CODE 61) WITH 1/2-13 UNC-2B THREADS; PRESSURE- 1.000 SAE 4-BOLT SPLIT FLANGE PORT STANDARD PRESSURE SERIES (CODE 61) WITH 3/8-16 UNC-2B THREADS |
| Maximum displacement option | D | DISPLACEMENT LIMITED TO 92% |
| Paint | 08 | CATERPILLAR YELLOW |
| Pressure compensator setting | 25 | 246-254 BAR [3568-3684 LBF/IN2] |
| Product height in | 10.060 | |
| Product height mm | 255.524 | |
| Product length in | 13.740 | |
| Product length mm | 348.996 | |
| Product width in | 7.990 | |
| Shaft seal | 5 | DOUBLE, TWO-WAY SHAFT SEAL, FLUOROCARBON W/ VHO FILTER |
| Special features | 00 | NO SPECIAL FEATURES |
| Torque sensing other comp | 00 | NO TORQUE SENSING SETTING OR OTHER COMPENSATION |