Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Mobile pumps
Mobile piston pumps
Mobile open-circuit piston pumps
PVH and PVE open-circuit piston pumps
02-160099
PVH131R13AG30A250000002001AB010A
02-160099
Where to buy
Export PDF
Tools
Add to comparison
02-160099
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
11.290
Product height mm
286.766
Product length in
17.280
Product length mm
438.912
Product width in
10.000
Product width mm
254.000