Product specifications
Characteristic | Value |
|---|---|
| Aux mount output shaft | MODIFIED 2 BOLT A W/ 14T 12/24DP SPLINED SHAFT (ASA B5.15-1960) |
| Brand | Danfoss |
| CODE TITLE | VICKERS PRESSURE COMPENSATED/PRESSURE FLOW COMPENSATED OPEN CIRCUIT PISTON PUMP |
| Control special features | LS AIR BLEED |
| Controller type | PRESSURE AND FLOW COMPENSATOR |
| CUSTOMER IDENTIFICATION | CATERPILLAR - MARK CUSTOMER PART NUMBER AND BUILD DATE CODE ON PLATE |
| Design code | FIRST DESIGN |
| Diagnostic pressure ports | NO DIAGNOSTIC PRESSURE PORT |
| Displacement | 131,1 CM3/R [8.00 IN3/R] |
| Drain port size location | .875-14 UNF-2B SAE O-RING PORT - BOTTOM (TOP PLUGGED) |
| Flow comp unload valve | 20-22 BAR [290-319 LBF/IN2] |
| Front mounting input shaft | 2 BOLT C DUAL MOUNT (SAE J744-127-4) WITH 17T 12/24 DP SPLINED SHAFT, 72.0 [2.83] SHAFT EXTENSION |
| Input shaft rotation | LEFT-HAND ROTATION (CCW) LEFT SIDE SUCTION PORT, RIGHT SIDE PRESSURE PORT |
| Main ports size location | SIDE PORTS; SUCTION - 2.500 SAE 4-BOLT SPLIT FLANGE PORT STANDARD PRESSURE SERIES (CODE 61) WITH 1/2-13 UNC-2B THREADS; PRESSURE- 1.250 SAE 4-BOLT SPLIT FLANGE PORT STANDARD PRESSURE SERIES (CODE 61) WITH 7/16-14 UNC-2B THREADS |
| Maximum displacement option | DISPLACEMENT LIMITED TO 91% |
| Paint | CATERPILLAR YELLOW |
| Pressure compensator setting | 168-176 BAR [2437-2553 LBF/IN2] |
| Product height in | 11.290 |
| Product height mm | 286.766 |
| Product length in | 17.040 |
| Product length mm | 432.816 |
| Product width in | 10.000 |
| Product width mm | 254.000 |
| Shaft seal | DOUBLE, TWO-WAY SHAFT SEAL, FLUOROCARBON W/ VHO FILTER |
| Special features | CONTROLS MOUNTED ON BOTTOM OF UNIT |
| Torque sensing other comp | NO TORQUE SENSING SETTING OR OTHER COMPENSATION |