Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Mobile pumps
Mobile piston pumps
Mobile open-circuit piston pumps
PVH and PVE open-circuit piston pumps
02-315152
PVH057R01AA10A250000001A E1AE010A
02-315152
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
02-315152
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
10.060
Product height mm
255.524
Product length in
13.740
Product length mm
348.996
Product width in
7.990