Product specifications
Characteristic | Value | Description |
|---|---|---|
| Aux mount output shaft | 00 | NO AUXILIARY MOUNTING OR OUTPUT SHAFT |
| Brand | DANFOSS | Danfoss |
| CODE TITLE | PVH | VICKERS PRESSURE COMPENSATED/PRESSURE FLOW COMPENSATED OPEN CIRCUIT PISTON PUMP |
| Control special features | 00 | NO CONTROL SPECIAL FEATURES |
| Controller type | B | PRESSURE AND FLOW COMPENSATOR |
| Customer identification | 0 | NONE - MARK ASSEMBLY NUMBER, COMPLETE MODEL CODE AND BUILD DATE CODE ON PLATE |
| Design code | A | FIRST DESIGN |
| Diagnostic pressure ports | 0 | NO DIAGNOSTIC PRESSURE PORT |
| Displacement | 74 | 73,7 CM3/R [4.50 IN3/R] |
| Drain port size location | 1 | .750-16 UNF-2B SAE O-RING PORT - BOTTOM (TOP PLUGGED) |
| Flow comp unload valve | 20 | 19-21 BAR [276-305 LBF/IN2] |
| Front mounting input shaft | 01 | 4 BOLT C (SAE J744-127-4) WITH 31.8 [1.25] DIA STRAIGHT KEYED SHAFT (KEY INCLUDED), 56.0 [2.20] SHAFT EXTENSION |
| Input shaft rotation | R | RIGHT-HAND ROTATION (CW) RIGHT SIDE SUCTION PORT, LEFT SIDE PRESSURE PORT |
| Main ports size location | AA | SIDE PORTS; SUCTION - 2.000 SAE 4-BOLT SPLIT FLANGE PORT STANDARD PRESSURE SERIES (CODE 61) WITH 1/2-13 UNC-2B THREADS; PRESSURE- 1.000 SAE 4-BOLT SPLIT FLANGE PORT STANDARD PRESSURE SERIES (CODE 61) WITH 3/8-16 UNC-2B THREADS |
| Maximum displacement option | 1 | STANDARD DISPLACEMENT |
| Paint | 01 | BLUE PRIMER |
| Pressure compensator setting | 25 | 246-254 BAR [3568-3684 LBF/IN2] |
| Product height in | 10.590 | |
| Product height mm | 268.986 | |
| Product length in | 14.270 | |
| Product length mm | 362.458 | |
| Product width in | 8.820 | |
| Product width mm | 224.028 | |
| Shaft seal | 1 | SINGLE, ONE-WAY SHAFT SEAL, FLUOROCARBON |
| Special features | AE | Q250 VALVE PLATE, NO CASE TO INLET CHECK VALVE |
| Torque sensing other comp | 00 | NO TORQUE SENSING SETTING OR OTHER COMPENSATION |
