Product specifications
Characteristic | Value | Description |
|---|---|---|
| Aux mount output shaft | AF | 2 BOLT A (SAE J744-82-2) W/ 17T 16/32DP SPLINED SHAFT (ANS B92.1A-1976) |
| Brand | DANFOSS | Danfoss |
| Code title | PVH | VICKERS PRESSURE COMPENSATED/PRESSURE FLOW COMPENSATED OPEN CIRCUIT PISTON PUMP |
| Control special features | BA | LS TOP METRIC PORT M14 X 1.5 W/ CAP NUT ON LOAD SENSING ADJ. |
| Controller type | B | PRESSURE AND FLOW COMPENSATOR |
| Customer identification | 5 | JOHN DEERE - MARK CUSTOMER PART NUMBER AND BUILD DATE CODE ON PLATE |
| Design code | A | FIRST DESIGN |
| Diagnostic pressure ports | 0 | NO DIAGNOSTIC PRESSURE PORT |
| Displacement | 74 | 73,7 CM3/R [4.50 IN3/R] |
| Drain port size location | B | M22 X 1.5 METRIC O-RING PORT WITH RIDGE - BOTTOM (TOP PLUGGED) |
| Flow comp unload valve | 30 | 29-31 BAR [421-450 LBF/IN2] |
| Front mounting input shaft | 52 | 2/4 BOLT C (SAE J744-127-2/4) WITH 14T 12/24 DP SPLINED SHAFT, 56.0 [2.20] SHAFT EXTENSION |
| Input shaft rotation | R | RIGHT-HAND ROTATION (CW) RIGHT SIDE SUCTION PORT, LEFT SIDE PRESSURE PORT |
| Main ports size location | AH | SIDE PORTS; SUCTION - 2.000 SAE 4-BOLT SPLIT FLANGE PORT STANDARD PRESSURE SERIES (CODE 61) WITH M12 X 1.75 THREADS; PRESSURE - 1.000 SAE 4-BOLT SPLIT FLANGE PORT STANDARD PRESSURE SERIES (CODE 61) WITH M12 X 1.75 THREADS |
| Maximum displacement option | 1 | STANDARD DISPLACEMENT |
| Paint | 04 | JOHN DEERE GREEN |
| Pressure compensator setting | 39 | 198-206 BAR [2872-2988 LBF/IN2] |
| Product height in | 10.590 | |
| Product height mm | 268.986 | |
| Product length in | 14.270 | |
| Product length mm | 362.458 | |
| Product width in | 8.820 | |
| Shaft seal | 1 | SINGLE, ONE-WAY SHAFT SEAL, FLUOROCARBON |
| Special features | BD | GROOVED SADDLE BEARINGS, GROOVED CONTROL ROD, NO AUX MOUNT O-RING, NO CASE TO INLET CHECK VALVE |
| Torque sensing other comp | 00 | NO TORQUE SENSING SETTING OR OTHER COMPENSATION |