Product specifications
Characteristic | Value |
|---|---|
| Aux mount output shaft | NO AUXILIARY MOUNTING OR OUTPUT SHAFT |
| CODE TITLE | VICKERS PRESSURE COMPENSATED/PRESSURE FLOW COMPENSATED OPEN CIRCUIT PISTON PUMP |
| Control special features | NO CONTROL SPECIAL FEATURES |
| Controller type | PRESSURE COMPENSATOR |
| CUSTOMER IDENTIFICATION | NONE - MARK ASSEMBLY NUMBER, COMPLETE MODEL CODE AND BUILD DATE CODE ON PLATE |
| Design code | FIRST DESIGN |
| Diagnostic pressure ports | NO DIAGNOSTIC PRESSURE PORT |
| Displacement | 131,1 CM3/R [8.00 IN3/R] |
| Drain port size location | VERTICAL MOUNT W/ .875-14 UNF-2B SAE O-RING PORT - BOTTOM (TOP PLUGGED) |
| Flow comp unload valve | NO FLOW COMPENSATION SETTING OR UNLOAD VALVE STANDBY |
| Front mounting input shaft | 4 BOLT C (SAE J744-127-4) WITH 38.1 [1.50] DIA STRAIGHT KEYED SHAFT (KEY INCLUDED), 62.0 [2.44] SHAFT EXTENSION |
| Input shaft rotation | RIGHT-HAND ROTATION (CW) RIGHT SIDE SUCTION PORT, LEFT SIDE PRESSURE PORT |
| Main ports size location | SIDE PORTS; SUCTION - 2.500 SAE 4-BOLT SPLIT FLANGE PORT STANDARD PRESSURE SERIES (CODE 61) WITH 1/2-13 UNC-2B THREADS; PRESSURE- 1.250 SAE 4-BOLT SPLIT FLANGE PORT HIGH PRESSURE SERIES (CODE 62) WITH 1/2-13 UNC-2B THREADS |
| Maximum displacement option | STANDARD DISPLACEMENT |
| Paint | BLUE PRIMER |
| Pressure compensator setting | 246-254 BAR [3568-3684 LBF/IN2] |
| Product height in | 11.290 |
| Product height mm | 286.766 |
| Product length in | 17.280 |
| Product length mm | 438.912 |
| Product width in | 10.000 |
| Product width mm | 254.000 |
| Shaft seal | SINGLE, ONE-WAY SHAFT SEAL, FLUOROCARBON |
| Special features | NO CASE TO INLET CHECK |
| Torque sensing other comp | NO TORQUE SENSING SETTING OR OTHER COMPENSATION |