Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Mobile pumps
Mobile piston pumps
Mobile open-circuit piston pumps
PVH and PVE open-circuit piston pumps
02-335099
PVH098R13AJ30E252004001A D1AA010A
02-335099
Where to buy
Export PDF
Tools
Add to comparison
02-335099
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
10.770
Product height mm
273.558
Product length in
15.180
Product length mm
385.572
Product width in
9.170
Product width mm
232.918