Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Mobile pumps
Mobile piston pumps
Mobile open-circuit piston pumps
PVH and PVE open-circuit piston pumps
02-341511
PVE012R01AUB0A2100000200100CD0A
02-341511
Tools
Add to comparison
Add to comparison
02-341511
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
5.750
Product height mm
146.050
Product length in
9.740
Product length mm
247.396
Product width in
6.700
Product width mm
170.180