PVE12 SPECIAL BOLTS
02-341519
Tools02-341519 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 5.750 |
| Product height mm | 146.050 |
| Product length in | 9.630 |
| Product length mm | 244.602 |
| Product width in | 6.700 |
| Product width mm | 170.180 |