PVE21KANBAN QTY 8
02-341835
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 7.200 |
| Product height mm | | 182.880 |
| Product length in | | 10.630 |
| Product length mm | | 270.002 |
| Product width in | | 7.770 |
| Product width mm | | 197.358 |