Product specifications
Characteristic | Value | Description |
|---|---|---|
| Aux mount output shaft | AM | 2/4 BOLT C ADAPTOR (SAE J744-127-2/4) W/ 14T 12/24DP SPLINED SHAFT (ASA B5.15 1960) |
| Brand | DANFOSS | Danfoss |
| CODE TITLE | PVH | VICKERS PRESSURE COMPENSATED/PRESSURE FLOW COMPENSATED OPEN CIRCUIT PISTON PUMP |
| Control special features | 00 | NO CONTROL SPECIAL FEATURES |
| Controller type | B | PRESSURE AND FLOW COMPENSATOR |
| CUSTOMER IDENTIFICATION | 0 | NONE - MARK ASSEMBLY NUMBER, COMPLETE MODEL CODE AND BUILD DATE CODE ON PLATE |
| Design code | A | FIRST DESIGN |
| Diagnostic pressure ports | 0 | NO DIAGNOSTIC PRESSURE PORT |
| Displacement | 98 | 98,3 CM3/R [6.00 IN3/R] |
| Drain port size location | 3 | .875-14 UNF-2B SAE O-RING PORT - BOTTOM (TOP PLUGGED) |
| Flow comp unload valve | 20 | 19-21 BAR [276-305 LBF/IN2] |
| Front mounting input shaft | 02 | 4 BOLT C (SAE J744-127-4) WITH 14T 12/24 DP SPLINED SHAFT, 56.0 [2.20] SHAFT EXTENSION |
| Input shaft rotation | R | RIGHT-HAND ROTATION (CW) RIGHT SIDE SUCTION PORT, LEFT SIDE PRESSURE PORT |
| Main ports size location | AJ | SIDE PORTS; SUCTION - 2.500 SAE 4-BOLT SPLIT FLANGE PORT STANDARD PRESSURE SERIES (CODE 61) WITH 1/2-13 UNC-2B THREADS; PRESSURE- 1.000 SAE 4-BOLT SPLIT FLANGE PORT STANDARD PRESSURE SERIES (CODE 61) WITH 3/8-16 UNC-2B THREADS |
| Maximum displacement option | 1 | STANDARD DISPLACEMENT |
| Paint | 01 | BLUE PRIMER |
| Pressure compensator setting | 18 | 176-184 BAR [2553-2669 LBF/IN2] |
| Product height in | 10.770 | |
| Product height mm | 273.558 | |
| Product length in | 14.940 | |
| Product length mm | 379.476 | |
| Product width in | 9.170 | |
| Shaft seal | 2 | DOUBLE, TWO-WAY SHAFT SEAL, FLUOROCARBON |
| Special Features | AA | NO CASE TO INLET CHECK |
| Torque sensing other comp | 00 | NO TORQUE SENSING SETTING OR OTHER COMPENSATION |