Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Mobile pumps
Mobile piston pumps
Mobile open-circuit piston pumps
PVH and PVE open-circuit piston pumps
02-346185
PVE41-28VQT-A-V10-B-B-L- 02-346185
02-346185
Where to buy
Export PDF
Tools
Add to comparison
02-346185
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
9.010
Product height mm
228.854
Product length in
23.370
Product length mm
593.598
Product width in
7.930
Product width mm
201.422