PVE45-28VQT-A-V10-B-B-L
02-346187
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 5.410 |
| Product height mm | | 137.414 |
| Product length in | | 21.490 |
| Product length mm | | 545.846 |
| Product width in | | 7.880 |
| Product width mm | | 200.152 |