Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Mobile pumps
Mobile piston pumps
Mobile open-circuit piston pumps
PVH and PVE open-circuit piston pumps
02-347184
PVH106R02AJ30B2320000010 01AA010A
02-347184
Where to buy
Export PDF
Tools
Add to comparison
02-347184
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
10.770
Product height mm
273.558
Product length in
14.940
Product length mm
379.476
Product width in
9.170
Product width mm
232.918