Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Mobile pumps
Mobile piston pumps
Mobile open-circuit piston pumps
PVH and PVE open-circuit piston pumps
02-347257
PVH074R13AA50B252000001A F1AE010A
02-347257
Where to buy
Export PDF
Tools
Add to comparison
02-347257
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
10.590
Product height mm
268.986
Product length in
14.510
Product length mm
368.554
Product width in
8.820