Product specifications
Characteristic | Value |
|---|---|
| Aux mount output shaft | NO AUX MOUNT OR OUTPUT SHAFT |
| Code title | PVH series mobile piston pump |
| Control special features | NO CONTROL SPECIAL FEATURES |
| Controller type | PCLS W/TC |
| Customer identification | NONE |
| Design code | FIRST DESIGN |
| Diagnostic pressure ports | NO DIAGNOSTIC PRESSURE PORT |
| Displacement | 131,1 CM3/R [8.00 IN3/R] |
| Drain port size location | .875-14 SAE O-RING - BOTTOM |
| Flow comp unload valve | [276-305 LBF/IN2] |
| Front mounting input shaft | 4 BOLT C, 1.50" DIA EXT 2.44 |
| Input shaft rotation | RIGHT-HAND ROTATION (CW) |
| Main ports size location | SP IN2.5"1/2C61 OUT1.25"1/2C62 |
| Maximum displacement option | STANDARD DISPLACEMENT |
| Paint | BLUE PRIMER |
| Pressure compensator setting | [3568-3684 LBF/IN2] |
| Shaft seal | SINGLE, FLUOROCARBON SEAL |
| Special features | Q250 VP,NO CASE TO INLET CHECK |
| Torque sensing other comp | [1102-1218 LBF/IN2] |