Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Mobile pumps
Mobile piston pumps
Mobile open-circuit piston pumps
PVH and PVE open-circuit piston pumps
02-348199
TNDM PMP ASSY(PVE45 -28VQ-C-L-02-348199)
02-348199
Where to buy
Export PDF
Tools
Add to comparison
02-348199
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
7.200
Product height mm
182.880
Product length in
8.970
Product length mm
227.838
Product width in
7.770
Product width mm
197.358