Product specifications
Characteristic | Value |
|---|---|
| Aux mount output shaft | 2/4 BOLT B ADAPTOR (SAE J744-101-2/4) W/ 17T 16/32DP SPLINED SHAFT (ANS B92.1A-1976) |
| Brand | Danfoss |
| CODE TITLE | VICKERS PRESSURE COMPENSATED/PRESSURE FLOW COMPENSATED OPEN CIRCUIT PISTON PUMP |
| Control special features | LS 10.06 OVERLAP SPOOL & LS AIR BLEED |
| Controller type | PRESSURE AND FLOW COMPENSATOR |
| CUSTOMER IDENTIFICATION | CATERPILLAR - MARK CUSTOMER PART NUMBER AND BUILD DATE CODE ON PLATE |
| Design code | FIRST DESIGN |
| Diagnostic pressure ports | NO DIAGNOSTIC PRESSURE PORT |
| Displacement | 131,1 CM3/R [8.00 IN3/R] |
| Drain port size location | 1.0625-12 UN-2B SAE O-RING PORT - BOTTOM (TOP PLUGGED) |
| Flow comp unload valve | 20-22 BAR [290-319 LBF/IN2] |
| Front mounting input shaft | C MOUNT WITH (4) M14 X 2 THREADS (SAE J744-127-4) WITH 44.4 [1.75] DIA TAPERED SHAFT & WOODRUFF KEYWAY (KEY NOT INCLUDED) &1.125-12 UNF-2A EXT THREAD WITH 4.35 [.171] DIA CROSSHOLE, (NUT NOT INCLUDED), 100.6 [3.96] SHAFT EXTENSION |
| Input shaft rotation | LEFT-HAND ROTATION (CCW) LEFT SIDE SUCTION PORT, RIGHT SIDE PRESSURE PORT |
| Main ports size location | SIDE PORTS; SUCTION - 2.500 SAE 4-BOLT SPLIT FLANGE PORT STANDARD PRESSURE SERIES (CODE 61) WITH M12 X 1.75 THREADS; PRESSURE -1.250 SAE 4-BOLT SPLIT FLANGE PORT STANDARD PRESSURE SERIES (CODE 61) WITH M12 X 1.75 THREADS_2 |
| Maximum displacement option | STANDARD DISPLACEMENT |
| Paint | CATERPILLAR YELLOW |
| Pressure compensator setting | 251-259 BAR [3640-3756 LBF/IN2] |
| Product height in | 11.290 |
| Product height mm | 286.766 |
| Product length in | 17.160 |
| Product length mm | 435.864 |
| Product width in | 10.000 |
| Product width mm | 254.000 |
| Shaft seal | SINGLE, ONE-WAY SHAFT SEAL, FLUOROCARBON W/ SHIELD |
| Special features | NO AUX MOUNT O-RING |
| Torque sensing other comp | NO TORQUE SENSING SETTING OR OTHER COMPENSATION |