PVE-12R- KANBAN 16
02-466220
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 5.750 |
| Product height mm | | 146.050 |
| Product length in | | 9.630 |
| Product length mm | | 244.602 |
| Product width in | | 6.700 |
| Product width mm | | 170.180 |