PVE21
411AK00012A
Tools411AK00012A Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 7.200 |
| Product height mm | 182.880 |
| Product length in | 10.400 |
| Product length mm | 264.160 |
| Product width in | 7.770 |
| Product width mm | 197.358 |