PVE21
411AK00111A
Tools411AK00111A Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 7.200 |
| Product height mm | | 182.880 |
| Product length in | | 10.400 |
| Product length mm | | 264.160 |
| Product width in | | 7.770 |
| Product width mm | | 197.358 |