Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Mobile pumps
Mobile piston pumps
Mobile open-circuit piston pumps
PVH and PVE open-circuit piston pumps
411AK00326A
PVE19AL08AA10A140000H100100CD0A
411AK00326A
Tools
Add to comparison
Add to comparison
411AK00326A
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
7.200
Product height mm
182.880
Product length in
10.400
Product length mm
264.160
Product width in
7.770
Product width mm
197.358