Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Mobile pumps
Mobile piston pumps
Mobile open-circuit piston pumps
PVH and PVE open-circuit piston pumps
411AK00415A
Piston PumpPVE19AR05AB10B3311000100100CD
411AK00415A
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
411AK00415A
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
7.200
Product height mm
182.880
Product length in
10.630
Product length mm
270.002
Product width in
7.770
Product width mm
197.358