Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Mobile pumps
Mobile piston pumps
Mobile open-circuit piston pumps
PVH and PVE open-circuit piston pumps
611AK00073A
PVH074L01AA10B2520000010 01AB010A
611AK00073A
Where to buy
Export PDF
Tools
Add to comparison
611AK00073A
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
10.590
Product height mm
268.986
Product length in
14.270
Product length mm
362.458
Product width in
8.820