Product specifications
Characteristic | Value |
|---|---|
| Aux mount output shaft | NO AUXILIARY MOUNTING OR OUTPUT SHAFT |
| Brand | Danfoss |
| CODE TITLE | VICKERS PRESSURE COMPENSATED/PRESSURE FLOW COMPENSATED OPEN CIRCUIT PISTON PUMP |
| Control special features | NO CONTROL SPECIAL FEATURES |
| Controller type | PRESSURE AND FLOW COMPENSATOR |
| CUSTOMER IDENTIFICATION | CATERPILLAR - MARK CUSTOMER PART NUMBER AND BUILD DATE CODE ON PLATE |
| Design code | FIRST DESIGN |
| Diagnostic pressure ports | NO DIAGNOSTIC PRESSURE PORT |
| Displacement | 98,3 CM3/R [6.00 IN3/R] |
| Drain port size location | .875-14 UNF-2B SAE O-RING PORT - BOTTOM (TOP PLUGGED) |
| Flow comp unload valve | 23-25 BAR [334-363 LBF/IN2] |
| Front mounting input shaft | 2/4 BOLT C (SAE J744-127-2/4) WITH 14T 12/24 DP SPLINED SHAFT, 56.0 [2.20] SHAFT EXTENSION |
| Input shaft rotation | LEFT-HAND ROTATION (CCW) LEFT SIDE SUCTION PORT, RIGHT SIDE PRESSURE PORT |
| Main ports size location | SIDE PORTS; SUCTION - 2.500 SAE 4-BOLT SPLIT FLANGE PORT STANDARD PRESSURE SERIES (CODE 61) WITH M12 X 1.75 THREADS; PRESSURE -1.000 SAE 4-BOLT SPLIT FLANGE PORT STANDARD PRESSURE SERIES (CODE 61) WITH M10 X 1.50 THREADS |
| Maximum displacement option | STANDARD DISPLACEMENT |
| Paint | CATERPILLAR YELLOW |
| Pressure compensator setting | 203-211 BAR [2944-3060 LBF/IN2] |
| Product height in | 10.770 |
| Product height mm | 273.558 |
| Product length in | 15.180 |
| Product length mm | 385.572 |
| Product width in | 9.170 |
| Shaft seal | SINGLE, ONE-WAY SHAFT SEAL, FLUOROCARBON |
| Special features | NO SPECIAL FEATURES |
| Torque sensing other comp | NO TORQUE SENSING SETTING OR OTHER COMPENSATION |