Product specifications
Characteristic | Value |
|---|---|
| Aux mount output shaft | 2/4 BOLT B ADAPTOR (SAE J744-101-2/4) W/ 13T 16/32DP INTERNAL SPLINED COUPLING (ANSI B92.1A 1976) |
| Brand | Danfoss |
| CODE TITLE | VICKERS PRESSURE COMPENSATED/PRESSURE FLOW COMPENSATED OPEN CIRCUIT PISTON PUMP |
| Control special features | 1.02 [.040] DIA ORIFICE, SPECIAL DIA TANK LAND SPOOL & TAPPING PLATE WITH 2 PORTS - .4375-20 UNF-2B SAE O-RING PORT & LONGPRESSURE COMP. PLUG |
| Controller type | IC PRESSURE AND FLOW COMPENSATOR |
| CUSTOMER IDENTIFICATION | NONE - MARK ASSEMBLY NUMBER, COMPLETE MODEL CODE AND BUILD DATE CODE ON PLATE |
| Design code | FIRST DESIGN |
| Diagnostic pressure ports | NO DIAGNOSTIC PRESSURE PORT |
| Displacement | 73,7 CM3/R [4.50 IN3/R] |
| Drain port size location | .750-16 UNF-2B SAE O-RING PORT - BOTTOM (TOP PLUGGED) |
| Flow comp unload valve | 19-21 BAR [276-305 LBF/IN2] |
| Front mounting input shaft | 4 BOLT C (SAE J744-127-4) WITH 38.1 [1.50] DIA STRAIGHT KEYED SHAFT (KEY INCLUDED), 62.0 [2.44] SHAFT EXTENSION |
| Input shaft rotation | RIGHT-HAND ROTATION (CW) RIGHT SIDE SUCTION PORT, LEFT SIDE PRESSURE PORT |
| Main ports size location | SIDE PORTS; SUCTION - 2.000 SAE 4-BOLT SPLIT FLANGE PORT STANDARD PRESSURE SERIES (CODE 61) WITH 1/2-13 UNC-2B THREADS; PRESSURE- 1.000 SAE 4-BOLT SPLIT FLANGE PORT STANDARD PRESSURE SERIES (CODE 61) WITH 3/8-16 UNC-2B THREADS |
| Maximum displacement option | STANDARD DISPLACEMENT |
| Paint | NO PAINT |
| Pressure compensator setting | NO PRESSURE COMPENSATION SETTING |
| Product height in | 10.590 |
| Product height mm | 268.986 |
| Product length in | 14.510 |
| Product length mm | 368.554 |
| Product width in | 8.820 |
| Shaft seal | SINGLE, ONE-WAY SHAFT SEAL, FLUOROCARBON |
| Special features | Q250 VALVE PLATE |
| Torque sensing other comp | NO TORQUE SENSING SETTING OR OTHER COMPENSATION |