Product specifications
Characteristic | Value |
|---|---|
| Aux mount output shaft | NO AUXILIARY MOUNTING OR OUTPUT SHAFT |
| Brand | Danfoss |
| CODE TITLE | VICKERS PRESSURE COMPENSATED/PRESSURE FLOW COMPENSATED OPEN CIRCUIT PISTON PUMP |
| Control special features | LS AIR BLEED |
| Controller type | PRESSURE AND FLOW COMPENSATOR |
| CUSTOMER IDENTIFICATION | CATERPILLAR - MARK CUSTOMER PART NUMBER AND BUILD DATE CODE ON PLATE |
| Design code | FIRST DESIGN |
| Diagnostic pressure ports | QUICK DISCONNECT FITTING - TOP, M10 X 1 METRIC O-RING PORT PER ISO 6149 BOTTOM (PLUGGED) |
| Displacement | 131,1 CM3/R [8.00 IN3/R] |
| Drain port size location | .875-14 UNF-2B SAE O-RING PORT - TOP (BOTTOM PLUGGED) |
| Flow comp unload valve | 20-22 BAR [290-319 LBF/IN2] |
| Front mounting input shaft | 4 BOLT C (SAE J744-127-4) WITH 17T 12/24 DP SPLINED SHAFT, 62.0 [2.44] SHAFT EXTENSION |
| Input shaft rotation | RIGHT-HAND ROTATION (CW) RIGHT SIDE SUCTION PORT, LEFT SIDE PRESSURE PORT |
| Main ports size location | SIDE PORTS; SUCTION - 2.500 SAE 4-BOLT SPLIT FLANGE PORT STANDARD PRESSURE SERIES (CODE 61) WITH M12 X 1.75 THREADS; PRESSURE -1.250 SAE 4-BOLT SPLIT FLANGE PORT HIGH PRESSURE SERIES (CODE 62) WITH M14 X 2 THREADS |
| Maximum displacement option | STANDARD DISPLACEMENT |
| Paint | CATERPILLAR YELLOW |
| Pressure compensator setting | 251-259 BAR [3640-3756 LBF/IN2] |
| Product height in | 11.290 |
| Product height mm | 286.766 |
| Product length in | 16.920 |
| Product length mm | 429.768 |
| Product width in | 10.000 |
| Product width mm | 254.000 |
| Shaft seal | DOUBLE, TWO-WAY SHAFT SEAL, FLUOROCARBON W/ VHO FILTER |
| Special features | NO SPECIAL FEATURES |
| Torque sensing other comp | NO TORQUE SENSING SETTING OR OTHER COMPENSATION |