Product specifications
Characteristic | Value |
|---|---|
| Aux mount output shaft | NO AUXILIARY MOUNTING OR OUTPUT SHAFT |
| Brand | Danfoss |
| CODE TITLE | VICKERS PRESSURE COMPENSATED/PRESSURE FLOW COMPENSATED OPEN CIRCUIT PISTON PUMP |
| Control special features | NO CONTROL SPECIAL FEATURES |
| Controller type | PRESSURE AND FLOW COMPENSATOR WITH UNLOADING VALVE |
| CUSTOMER IDENTIFICATION | EUCLID-HITACHI - MARK ASSEMBLY NUMBER, CUSTOMER PART NUMBER, MODEL CODE UP TO ROTATION AND BUILD DATE CODE ON PLATE |
| Design code | FIRST DESIGN |
| Diagnostic pressure ports | NO DIAGNOSTIC PRESSURE PORT |
| Displacement | 141,0 CM3/R [8.60 IN3/R] |
| Drain port size location | .875-14 UNF-2B SAE O-RING PORT - BOTTOM (TOP PLUGGED) |
| Flow comp unload valve | 19-21 BAR [276-305 LBF/IN2] |
| Front mounting input shaft | 4 BOLT C (SAE J744-127-4) WITH 17T 12/24 DP SPLINED SHAFT, 62.0 [2.44] SHAFT EXTENSION |
| Input shaft rotation | RIGHT-HAND ROTATION (CW) RIGHT SIDE SUCTION PORT, LEFT SIDE PRESSURE PORT |
| Main ports size location | SIDE PORTS; SUCTION - 2.500 SAE 4-BOLT SPLIT FLANGE PORT STANDARD PRESSURE SERIES (CODE 61) WITH 1/2-13 UNC-2B THREADS; PRESSURE- 1.250 SAE 4-BOLT SPLIT FLANGE PORT HIGH PRESSURE SERIES (CODE 62) WITH 1/2-13 UNC-2B THREADS |
| Maximum displacement option | STANDARD DISPLACEMENT |
| Paint | BLUE PRIMER |
| Pressure compensator setting | 206-214 BAR [2988-3104 LBF/IN2] |
| Product height in | 11.290 |
| Product height mm | 286.766 |
| Product length in | 16.920 |
| Product length mm | 429.768 |
| Product width in | 10.000 |
| Product width mm | 254.000 |
| Shaft seal | DOUBLE, TWO-WAY SHAFT SEAL, FLUOROCARBON |
| Special features | NO SPECIAL FEATURES |
| Torque sensing other comp | UNLOADING VALVE 203.4-210.2 BAR [2950-3050 LBF/IN2] RESET 182.7-189.5 BAR [2650-2748 LBF/IN2] |