PVH098R01AJ30B201500002001AB010A-product-details

PVH098R01AJ30B201500002001AB010A

611AK00629A


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
Product height in10.770
Product height mm273.558
Product length in15.180
Product length mm385.572
Product width in9.170