Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Mobile pumps
Mobile piston pumps
Mobile open-circuit piston pumps
PVH and PVE open-circuit piston pumps
611AK00635A
PVH131R16AF30E252012001A Y1AA010A
611AK00635A
Where to buy
Export PDF
Tools
Add to comparison
611AK00635A
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
12.520
Product height mm
318.008
Product length in
15.950
Product length mm
405.130
Product width in
10.000
Product width mm
254.000