PVH057R01AA10E252005001001AE010A-product-details

PVH057R01AA10E252005001001AE010A

611AK00659A


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
Product height in12.520
Product height mm318.008
Product length in15.950
Product length mm405.130
Product width in10.000