Product specifications
Characteristic | Value |
---|---|
Aux mount output shaft | NO AUX MOUNT OR OUTPUT SHAFT |
Code title | PVH series mobile piston pump |
Control special features | NO CONTROL SPECIAL FEATURES |
Controller type | PCLS |
Customer identification | NONE |
Design Code | FIRST DESIGN |
Diagnostic pressure ports | NO DIAGNOSTIC PRESSURE PORT |
Displacement | 98,3 CM3/R [6.00 IN3/R] |
Drain port size location | .875-14 SAE O-RING - BOTTOM |
Flow comp unload valve | [276-305 LBF/IN2] |
Front mounting input shaft | 4 BOLT C, 1.25" DIA SHAFT |
Input shaft rotation | RIGHT-HAND ROTATION (CW) |
Main ports size location | SP IN2.5"1/2 OUT1" 3/8 C61 |
Maximum displacement option | STANDARD DISPLACEMENT |
Paint | BLUE PRIMER |
Pressure compensator setting | [3568-3684 LBF/IN2] |
Shaft seal | SINGLE, FLUOROCARBON SEAL |
Special features | Q250 VALVE PLATE |
Torque sensing other comp | NO TC/SECONDARY COMP SETTING |