S45 Pump Frame E

PUMP-VAR DISPL, CW

7000130

Model code: ER-R-100B-LS-25-20-NN-N-3-K5BP-A1N-AAA-NNN-NNN


Tools

Product specifications

Characteristic
Value
Description
R: FRAMEERE frame axial piston open circuit pump
S: ROTATIONRClockwise rotation
P: DISPLACEMENT AND LOAD LIFE100B100 cc/rev - 310 bar maximum continuous rated pressure
C: CONTROL TYPELSPressure compensated / load sensing [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar]
D: PRESSURE COMP SETTING25250 bar [3625 psi]
E: LOAD SENSING SETTING2020 bar [290 psi]
F: TORQUE LIMITER SETTINGNNNot applicable
G: CHOKE ORIFICENNone
H: GAIN ORIFICE3Standard orifice
J: SHAFT/AUX FLG/ENDCAPK5BP1.5 inch straight key shaft, SAE-B 13 tooth auxiliary, radial, inlet: 4-bolt split flange (2.5 inch port, 0.5 inch threads), outlet: 4-bolt split flange (1.25 inch port, 0.5 inch threads)
K: SFT SEAL/FRT FLG/HSG PORTSA1NSingle Viton shaft seal, SAE-C 4-bolt flange, SAE O-ring ports
L: DISPLACEMENT LIMITERAAAAdjustable displacement limiter set to max flow
M: SPECIAL HARDWARENNNSpecial hardware - none
Special featuresNNNBlack paint, Danfoss tag

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm