Product specifications
Characteristic | Value | Description |
|---|---|---|
| Frame | JR | J frame axial piston open circuit pump |
| Rotation | R | Clockwise rotation |
| Displacement and load life | S75C | 75 cc/rev - 260 bar maximum continuous rated pressure |
| Control type | LJ | Pressure compensated / load sensing metric M14 thread LS signal port [PC pressure range: 100-310 bar, LS pressure range: 10-40 bar] |
| Pressure compensator setting | D2 | 205.7 bar [3915 psi] |
| Load sensing setting | 32 | 32 bar [464 psi] |
| Torque limiter setting | NN | Not applicable |
| Choke orifice | N | None |
| Gain orifice | 3 | Standard orifice |
| Shaft, auxiliary flange, and endcap | S1A9 | 14 tooth 12/24 pitch shaft, SAE-A 9 tooth integral auxiliary, M10, radial, inlet: 4-bolt split flange (2 inch port, M12 thread),outlet: 4-bolt split flange (1.0 inch port, M12 thread @ 1.25 bolt pattern) |
| Shaft seal, front flange, and housing ports | A7N | Single Viton shaft seal, SAE-C 4-bolt flange, metric O-ring boss ports |
| Displacement limiter | NNN | None |
| Special hardware | BBB | Special hardware - none, CW |
| Special features | NNC | Black paint, Danfoss tag |
| Choke orifice | N | None |
| Control type | LJ | Pressure compensated / load sensing metric M14 thread LS signal port [PC pressure range: 100-310 bar, LS pressure range: 10-40 bar] |
| CONTROL TYPE | LJ | Pressure compensated / load sensing metric M14 thread LS signal port [PCpressure range: 100-310 bar, LS pressure range: 10-40 bar] |
| Displacement and load life | S75C | 75 cc/rev - 260 bar maximum continuous rated pressure |
| Displacement limiter | NNN | None |
| DISPLACEMENT LIMITER | NNN | None |
| Frame | JR | J frame axial piston open circuit pump |
| FRAME | JR | J frame axial piston open circuit pump |
| Gain orifice | 3 | Standard orifice |
| Load sensing setting | 32 | 32 bar [464 psi] |
| PRESSURE COMP SETTING | D2 | 205.7 bar [3915 psi] |
| Pressure compensator setting | D2 | 205.7 bar [3915 psi] |
| Rotation | R | Clockwise rotation |
| ROTATION | R | Clockwise rotation |
| Series 45 Gross Weight kg | 25.2 | 25.2 |
| Series 45 Net Weight kg | 25.2 | 25.2 |
| SFT SEAL/FRT FLG/HSG PORTS | A7N | Single Viton shaft seal, SAE-C 4-bolt flange, metric O-ring boss ports |
| Shaft seal, front flange, and housing ports | A7N | Single Viton shaft seal, SAE-C 4-bolt flange, metric O-ring boss ports |
| Shaft, auxiliary flange, and endcap | S1A9 | 14 tooth 12/24 pitch shaft, SAE-A 9 tooth integral auxiliary, M10, radial, inlet: 4-bolt split flange (2 inch port, M12 thread),outlet: 4-bolt split flange (1.0 inch port, M12 thread @ 1.25 bolt pattern) |
| SHAFT/AUX FLG/ENDCAP | S1A9 | 14 tooth 12/24 pitch shaft, SAE-A 9 tooth integral auxiliary, M10,radial, inlet: 4-bolt split flange (2 inch port, M12 thread),outlet:4-bolt split flange (1.0 inch port, M12 thread @ 1.25 bolt pattern) |
| Special features | NNC | Black paint, Danfoss tag |
| SPECIAL FEATURES | NNC | Black paint, Danfoss tag |
| Special hardware | BBB | Special hardware - none, CW |
| SPECIAL HARDWARE | BBB | Special hardware - none, CW |
| Torque limiter setting | NN | Not applicable |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |