
PUMP-VAR DISPL, CW S45PVOC_J
83017515
Model code: JR-R-045B-AK-21-25-NN-A-3-C2A2-A8N-NNN-NNN-NNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 45 open-circuit axial piston pumps
83017515
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Frame | JR | J frame axial piston open circuit pump |
| Rotation | R | Clockwise rotation |
| DISPLACEMENT AND LOAD LIFE | 045B | 45 cc/rev - 310 bar maximum continuous rated pressure |
| Control type | AK | Pressure compensated / load sense capability, electric proportional-solenoid right, 24VDC normally-closed Deutsch [PC pressurerange: 100-280 bar, LS pressure range: 10-40 bar] |
| Pressure compensator setting | 21 | 210 bar [3045 psi] |
| LOAD SENSING SETTING | 25 | 25 bar [363 psi] |
| TORQUE LIMITER SETTING | NN | Not applicable |
| CHOKE ORIFICE | A | 0.8 mm diameter orifice - servo control |
| GAIN ORIFICE | 3 | Standard orifice |
| Shaft, auxiliary flange, and endcap | C2A2 | 13 tooth 16/32 pitch shaft, SAE-A 9 tooth auxiliary, radial, inlet: 4-bolt split flange (2 inch port, 0.5 inch threads), outlet:4-bolt split flange (1 inch port, 0.375 inch threads) |
| Shaft seal, front flange, and housing ports | A8N | Single Viton shaft seal, SAE-B 2-bolt flange, SAE O-ring ports |
| Displacement limiter | NNN | None |
| Special hardware | NNN | Special hardware - none |
| Special features | NNN | Black paint, Danfoss tag |
| CHOKE ORIFICE | A | 0.8 mm diameter orifice - servo control |
| Control type | AK | Pressure compensated / load sense capability, electric proportional-solenoid right, 24VDC normally-closed Deutsch [PC pressurerange: 100-280 bar, LS pressure range: 10-40 bar] |
| DISPLACEMENT AND LOAD LIFE | 045B | 45 cc/rev - 310 bar maximum continuous rated pressure |
| Displacement limiter | NNN | None |
| Frame | JR | J frame axial piston open circuit pump |
| GAIN ORIFICE | 3 | Standard orifice |
| LOAD SENSING SETTING | 25 | 25 bar [363 psi] |
| Pressure compensator setting | 21 | 210 bar [3045 psi] |
| Rotation | R | Clockwise rotation |
| Shaft seal, front flange, and housing ports | A8N | Single Viton shaft seal, SAE-B 2-bolt flange, SAE O-ring ports |
| Shaft, auxiliary flange, and endcap | C2A2 | 13 tooth 16/32 pitch shaft, SAE-A 9 tooth auxiliary, radial, inlet: 4-bolt split flange (2 inch port, 0.5 inch threads), outlet:4-bolt split flange (1 inch port, 0.375 inch threads) |
| Special features | NNN | Black paint, Danfoss tag |
| Special hardware | NNN | Special hardware - none |
| TORQUE LIMITER SETTING | NN | Not applicable |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |