S45 Pump Frame J

PUMP-VAR DISPL, CW S45PVOC_J

83027107

Model code: JR-R-S60B-LS-25-20-NN-N-3-K4NE-A2N-NNN-JJJ-NNN


Tools

Product specifications

Characteristic
Value
Description
R: FRAMEJRJ frame axial piston open circuit pump
S: ROTATIONRClockwise rotation
P: DISPLACEMENT AND LOAD LIFES60B60 cc/rev - 310 bar maximum continuous rated pressure
C: CONTROL TYPELSPressure compensated / load sensing [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar]
D: PRESSURE COMP SETTING25250 bar [3625 psi]
E: LOAD SENSING SETTING2020 bar [290 psi]
F: TORQUE LIMITER SETTINGNNNot applicable
G: CHOKE ORIFICENNone
H: GAIN ORIFICE3Standard orifice
J: SHAFT/AUX FLG/ENDCAPK4NE1.25 inch straight key shaft, no auxiliary, radial, inlet: 4-bolt split flange (2 inch port, 0.5 inch threads), outlet: 4-bolt split flange (1 inch port, 0.375 inch threads)
K: SFT SEAL/FRT FLG/HSG PORTSA2NSingle Viton shaft seal, SAE-C 4-bolt flange, SAE O-ring ports
L: DISPLACEMENT LIMITERNNNNone
M: SPECIAL HARDWAREJJJSpecial hardware - none
Special featuresNNNBlack paint, Danfoss tag

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm