S45 Pump Frame F

PUMP-VAR DISPL, CW S45PVOC_F

83031651

Model code: FR-R-090C-PC-22-NN-NN-N-3-S1C2-A1N-NNN-NNN-NNN


Tools

Product specifications

Characteristic
Value
Description
FrameFRF frame axial piston open circuit pump
RotationRClockwise rotation
Displacement and load life090C90 cc/rev - 260 bar maximum continuous rated pressure
Control typePCPressure compensated [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar]
Pressure compensator setting22220 bar [3190 psi]
Load sensing settingNNNot applicable
Torque limiter settingNNNot applicable
Choke orificeNNone
Gain orifice3Standard orifice
Shaft, auxiliary flange, and endcapS1C214 tooth 12/24 pitch shaft, SAE-C 14 tooth auxiliary, radial, inlet: 4-bolt split flange (2 inch port, 0.5 inch threads), outlet:4-bolt split flange (1 inch port, 0.375 inch threads)
Shaft seal, front flange, and housing portsA1NSingle Viton shaft seal, SAE-C 4-bolt flange, SAE O-ring ports
Displacement limiterNNNNone
Special hardwareNNNSpecial hardware - none
Special featuresNNNBlack paint, Danfoss tag

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm