Product specifications
Characteristic | Value | Description |
|---|---|---|
| Frame | JR | J frame axial piston open circuit pump |
| Rotation | L | Counter-clockwise rotation |
| Displacement and load life | S65C | 65 cc/rev - Special servo piston - 260 bar maximum continuous ratedpressure |
| Control type | PC | Pressure compensated [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar] |
| Pressure compensator setting | 15 | 150 bar [2175 psi] |
| Load sensing setting | NN | Not applicable |
| Torque limiter setting | NN | Not applicable |
| Choke orifice | N | None |
| Gain orifice | 3 | Standard orifice |
| Shaft, auxiliary flange, and endcap | S1NE | 14 tooth 12/24 pitch shaft, no auxiliary, radial, inlet: 4-bolt split flange (2 inch port, 0.5 inch threads), outlet: 4-bolt splitflange (1 inch port, 0.375 inch threads) |
| Shaft seal, front flange, and housing ports | A2N | Single Viton shaft seal, SAE-C 4-bolt flange, SAE O-ring ports |
| Displacement limiter | NNN | None |
| Special hardware | JJJ | Special hardware - none |
| Special features | NNN | Black paint, Danfoss tag |
| CONTROL TYPE | PC | Pressure compensated [PC pressure range: 100-280 bar, LS pressure range:10-40 bar] |
| DISPLACEMENT LIMITER | NNN | None |
| FRAME | JR | J frame axial piston open circuit pump |
| PRESSURE COMP SETTING | 15 | 150 bar [2175 psi] |
| ROTATION | L | Counter-clockwise rotation |
| Series 45 Gross Weight kg | 25.2 | 25.2 |
| Series 45 Net Weight kg | 25.2 | 25.2 |
| SFT SEAL/FRT FLG/HSG PORTS | A2N | Single Viton shaft seal, SAE-C 4-bolt flange, SAE O-ring ports |
| SHAFT/AUX FLG/ENDCAP | S1NE | 14 tooth 12/24 pitch shaft, no auxiliary, radial, inlet: 4-bolt splitflange (2 inch port, 0.5 inch threads), outlet: 4-bolt splitflange (1inch port, 0.375 inch threads) |
| SPECIAL FEATURES | NNN | Black paint, Danfoss tag |
| SPECIAL HARDWARE | JJJ | Special hardware - none |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
