Product specifications
Characteristic | Value | Description |
|---|---|---|
| R: FRAME | JR | J frame axial piston open circuit pump |
| S: ROTATION | L | Counter-clockwise rotation |
| P: DISPLACEMENT AND LOAD LIFE | S60B | 60 cc/rev - 310 bar maximum continuous rated pressure |
| C: CONTROL TYPE | LB | Pressure compensated / load sensing, with bleed orifice (0.3mm equivalent) [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar] |
| D: PRESSURE COMP SETTING | 22 | 220 bar [3190 psi] |
| E: LOAD SENSING SETTING | 21 | 21 bar [305 psi] |
| F: TORQUE LIMITER SETTING | NN | Not applicable |
| G: CHOKE ORIFICE | E | 0.8 mm diameter orifice - servo control orifice |
| H: GAIN ORIFICE | 3 | Standard orifice |
| J: SHAFT/AUX FLG/ENDCAP | T0VE | 1.25 inch tapered shaft, SAE-BB 15 tooth auxiliary, radial, inlet: 4-bolt split flange (2 inch port, 0.5 inch threads), outlet:4-bolt split flange (1 inch port, 0.375 inch threads) |
| K: SFT SEAL/FRT FLG/HSG PORTS | A2N | Single Viton shaft seal, SAE-C 4-bolt flange, SAE O-ring ports |
| L: DISPLACEMENT LIMITER | NNN | None |
| M: SPECIAL HARDWARE | JJJ | Special hardware - none |
| Special features | NNC | Black paint, Danfoss tag |
| CONTROL TYPE | LB | Pressure compensated / load sensing, with bleed orifice (0.3mmequivalent) [PC pressure range: 100-280 bar, LS pressure range:10-40 bar] |
| DISPLACEMENT LIMITER | NNN | None |
| FRAME | JR | J frame axial piston open circuit pump |
| PRESSURE COMP SETTING | 22 | 220 bar [3190 psi] |
| ROTATION | L | Counter-clockwise rotation |
| Series 45 Gross Weight kg | 25.2 | 25.2 |
| Series 45 Net Weight kg | 25.2 | 25.2 |
| SFT SEAL/FRT FLG/HSG PORTS | A2N | Single Viton shaft seal, SAE-C 4-bolt flange, SAE O-ring ports |
| SHAFT/AUX FLG/ENDCAP | T0VE | 1.25 inch tapered shaft, SAE-BB 15 tooth auxiliary, radial, inlet:4-bolt split flange (2 inch port, 0.5 inch threads), outlet:4-boltsplit flange (1 inch port, 0.375 inch threads) |
| Size/Dimensions | 0.001 | |
| SPECIAL FEATURES | NNC | Black paint, Danfoss tag |
| SPECIAL HARDWARE | JJJ | Special hardware - none |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
