S45 Pump Frame J

PUMP-VAR DISPL, CCW S45PVOC_J DCA

83047340

Model code: JR-L-S45B-BS-31-20-NN-N-3-S1RF-A2N-FFF-JJJ-NNN


Tools

Product specifications

Characteristic
Value
Description
R: FRAMEJRJ frame axial piston open circuit pump
S: ROTATIONLCounter-clockwise rotation
P: DISPLACEMENT AND LOAD LIFES45B45 cc/rev - 310 bar maximum continuous rated pressure
C: CONTROL TYPEBSPressure compensated / load sensing [PC pressure range: 290-310 bar, LS pressure range: 10-40 bar]
D: PRESSURE COMP SETTING31310 bar [4495 psi]
E: LOAD SENSING SETTING2020 bar [290 psi]
F: TORQUE LIMITER SETTINGNNNot applicable
G: CHOKE ORIFICENNone
H: GAIN ORIFICE3Standard orifice
J: SHAFT/AUX FLG/ENDCAPS1RF14 tooth 12/24 pitch shaft, running cover, radial, inlet: 4-bolt split flange (2 inch port, 0.5 inch threads), outlet: 4-bolt splitflange (1 inch port, 0.375 inch threads), with displacement limiter
K: SFT SEAL/FRT FLG/HSG PORTSA2NSingle Viton shaft seal, SAE-C 4-bolt flange, SAE O-ring ports
L: DISPLACEMENT LIMITERFFFAdjustable displacement limiter set to max flow
M: SPECIAL HARDWAREJJJSpecial hardware - none
Special featuresNNNBlack paint, Danfoss tag

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm