Product specifications
Characteristic | Value | Description |
|---|---|---|
| Frame | JR | J frame axial piston open circuit pump |
| Rotation | R | Clockwise rotation |
| Displacement and load life | S60B | 60 cc/rev - 310 bar maximum continuous rated pressure |
| Control type | LS | Pressure compensated / load sensing [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar] |
| Pressure compensator setting | 25 | 250 bar [3625 psi] |
| Load sensing setting | 20 | 20 bar [290 psi] |
| Torque limiter setting | NN | Not applicable |
| Choke orifice | N | None |
| Gain orifice | 3 | Standard orifice |
| Shaft, auxiliary flange, and endcap | K4AF | 1.25 inch straight key shaft, SAE-A 9 tooth auxiliary, radial, inlet: 4-bolt split flange (2 inch port, 0.5 inch threads), outlet:4-bolt split flange (1 inch port, 0.375 inch threads), with displacement limiter |
| Shaft seal, front flange, and housing ports | A2N | Single Viton shaft seal, SAE-C 4-bolt flange, SAE O-ring ports |
| Displacement limiter | FFF | Adjustable displacement limiter set to max flow |
| Special hardware | JJJ | Special hardware - none |
| Special features | NNN | Black paint, Danfoss tag |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
