Product specifications
Characteristic | Value | Description |
|---|---|---|
| Frame | ER | E frame axial piston open circuit pump |
| Rotation | L | Counter-clockwise rotation |
| Displacement and load life | 130B | 130 cc/rev - 310 bar maximum continuous rated pressure |
| Control type | PC | Pressure compensated [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar] |
| Pressure compensator setting | 22 | 220 bar [3190 psi] |
| Load sensing setting | NN | Not applicable |
| Torque limiter setting | NN | Not applicable |
| Choke orifice | N | None |
| Gain orifice | 3 | Standard orifice |
| Shaft, auxiliary flange, and endcap | S1BP | 14 tooth 12/24 pitch shaft, SAE-B 13 tooth auxiliary, radial, inlet: 4-bolt split flange (2.5 inch port, 0.5 inch threads), outlet:4-bolt split flange (1.25 inch port, 0.5 inch threads) |
| Shaft seal, front flange, and housing ports | A1N | Single Viton shaft seal, SAE-C 4-bolt flange, SAE O-ring ports |
| Displacement limiter | AAA | Adjustable displacement limiter set to max flow |
| Special hardware | NNN | Special hardware - none |
| Special features | NNN | Black paint, Danfoss tag |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
