Product specifications
Characteristic | Value | Description |
|---|---|---|
| Frame | K2 | K2 frame axial piston open circuit pump |
| Rotation | R | Clockwise rotation |
| Displacement and load life | 045C | 45 cc/rev - 260 bar maximum continuous rated pressure |
| Control type | LS | Pressure compensated / load sensing [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar] |
| Pressure compensator setting | 20 | 200 bar [2900 psi] |
| Load sensing setting | 18 | 18 bar [261 psi] |
| Torque limiter setting | NN | Not applicable |
| Choke orifice | N | None |
| Gain orifice | 3 | Standard orifice |
| Shaft, auxiliary flange, and endcap | C3DR | 15 tooth 16/32 pitch shaft, SAE-B 13 tooth auxiliary, radial, inlet: 4-bolt split flange (1.5 inch port, M12 thread), outlet: 4-bolt split flange (1.0 inch port, M10 thread) |
| Shaft seal, front flange, and housing ports | A6N | Single Viton shaft seal, SAE-B 2-bolt flange, SAE O-ring ports |
| Displacement limiter | PLB | None |
| Special hardware | NNN | Special hardware - none |
| Special features | NNN | Black paint, Danfoss tag |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
